IESNA:LM-63-2002
[TEST]P943119
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28682
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3822.1 3524.4 3253 3000.3 2794.1 2705.7 2701 2747.5 2871.6 3135.2
3546.1 4026.7 4569.4 5164.8 5664.1 6115.3 6534 6997.6 7375.9 7782.1
8283 8613.2 8856.7 9169.9 9619.5 10531.2 11894.2 13610.6 15026.2 14838.6
12173.3 6527.8 2128.9 904 353.5 116.3 0
3822.1 3546.1 3276.3 3020.4 2814.2 2711.9 2713.4 2756.9 2879.3 3139.8
3543 4003.5 4547.7 5150.9 5651.7 6109.1 6518.5 6957.3 7352.6 7760.4
8252 8631.8 8893.9 9117.1 9582.3 10438.2 11734.5 13452.4 14967.3 14803
12404.3 6893.7 2448.3 941.2 395.4 141.1 0
3822.1 3555.4 3296.4 3051.5 2846.8 2730.5 2715 2742.9 2837.5 3037.5
3380.2 3840.7 4372.5 4941.6 5478 5960.3 6363.4 6732.4 7121.6 7565.1
8058.1 8590 9024.1 9360.6 9771.5 10467.7 11585.6 13269.5 15185.9 15955
14189 9211.7 3671.7 1640.5 724.1 258.9 0
3822.1 3550.7 3315 3085.6 2885.5 2769.3 2735.1 2755.3 2820.4 2967.7
3245.3 3639.1 4108.9 4622.1 5149.3 5701.3 6227 6668.9 7084.4 7538.7
8090.7 8642.7 9145.1 9596.3 10120.3 10776.2 11799.6 13471.1 16015.5 18519.6
18474.6 13640.1 6944.8 3279.4 1516.4 519.4 0
3822.1 3574 3360 3161.5 2980.1 2851.4 2803.4 2812.7 2862.3 2970.8
3167.7 3470.1 3874.8 4308.9 4766.3 5305.9 5933.9 6589.8 7169.7 7769.7
8349.6 8996.2 9678.4 10326.6 11052.2 11967 13255.5 15153.4 18184.7 22005.2
23377.4 18249.8 11858.5 6085.9 2635.9 820.2 0
3822.1 3570.9 3374 3175.5 2997.2 2862.3 2808 2820.4 2868.5 2973.9
3150.7 3445.3 3834.5 4262.4 4709 5236.2 5870.3 6537.1 7148 7775.9
8372.9 9017.9 9700.2 10383.9 11143.7 12088 13374.9 15248 18187.8 21923
23366.6 18524.3 11807.3 5991.3 2578.5 790.8 0
3822.1 3603.4 3425.1 3260.8 3105.7 2981.7 2918.1 2907.3 2953.8 3048.4
3200.3 3434.4 3732.1 4090.3 4533.8 5039.2 5696.7 6433.2 7237.9 8093.8
8954.3 9800.9 10599.5 11376.3 12198.1 13125.3 14171.9 15463.5 17119.5 18687.1
17727.3 12463.2 5341.6 1700.9 614 150.4 0
3822.1 3643.8 3502.7 3381.7 3267 3166.2 3101.1 3070.1 3090.2 3172.4
3305.7 3479.4 3708.9 4028.3 4464 5016 5676.5 6436.3 7261.2 8101.5
8901.6 9666 10393.2 11094.1 11725.2 12275.6 12708.2 12951.6 12750.1 11224.3
7135.6 2496.4 979.9 562.8 279.1 96.1 0
3822.1 3699.6 3605 3524.4 3453 3383.3 3339.9 3325.9 3339.9 3394.1
3485.6 3615.8 3809.7 4107.4 4504.3 5008.2 5617.6 6306 7008.4 7693.8
8324.8 8949.7 9467.6 9926.5 10263 10430.5 10368.4 9880 8541.9 5754
2380.1 1021.8 699.3 491.5 314.8 136.4 0
3822.1 3753.8 3708.9 3676.3 3645.3 3622.1 3617.4 3637.6 3679.4 3755.4
3856.2 3989.5 4170.9 4445.4 4797.4 5261 5831.6 6475 7149.5 7850.4
8562.1 9264.5 9915.7 10477 10922 11095.6 10759.2 9462.9 6709.2 3026.6
1254.4 803.2 569 389.2 254.3 116.3 0
3822.1 3832.9 3839.1 3856.2 3874.8 3902.7 3944.6 4015.9 4113.6 4237.6
4397.3 4592.7 4864 5242.4 5737 6337 7016.2 7735.6 8483 9231.9
9974.6 10703.3 11388.7 11858.5 11950 11460 10159.1 7859.7 4547.7 1704
880.7 609.4 421.7 260.5 155.1 55.8 0
3822.1 3854.6 3882.5 3929.1 3969.4 4017.4 4082.6 4161.6 4271.7 4405.1
4564.8 4772.5 5047 5408.3 5845.5 6355.6 6915.4 7501.5 8109.3 8704.7
9273.8 9838.1 10317.3 10590.2 10472.3 9822.6 8514 6493.6 3701.1 1403.2
748.9 510.1 353.5 212.4 116.3 32.6 0
3822.1 3879.4 3936.8 3998.8 4067.1 4126 4206.6 4298.1 4394.2 4522.9
4665.6 4826.8 5036.1 5298.2 5603.6 5946.3 6320 6704.5 7098.4 7470.5
7819.4 8101.5 8247.3 8129.5 7651.9 6741.7 5484.2 3972.5 2256 1035.8
631.1 446.6 316.3 206.2 122.5 41.9 0
3822.1 3908.9 4009.7 4113.6 4203.5 4273.3 4349.3 4408.2 4453.1 4496.6
4527.6 4550.8 4572.5 4583.4 4566.3 4490.4 4350.8 4181.8 4015.9 3772.5
3374 2863.8 2372.3 1963 1628.1 1362.9 1156.7 995.4 859 742.7
624.9 522.5 424.8 317.9 203.1 74.4 0
3822.1 3952.3 4081 4206.6 4291.9 4347.7 4377.2 4388 4364.8 4324.4
4265.5 4178.7 4037.6 3854.6 3625.2 3370.9 3122.8 2885.5 2651.4 2415.7
2177 1959.9 1773.8 1590.8 1431.1 1291.6 1175.3 1074.5 976.8 879.2
764.4 654.3 527.2 393.8 231 91.5 0
3822.1 3989.5 4150.8 4265.5 4336.8 4360.1 4346.2 4321.3 4264 4181.8
4046.9 3836 3594.1 3363.1 3184.8 3037.5 2873.1 2684 2490.2 2308.7
2161.4 2082.4 1967.6 1809.5 1659.1 1522.6 1384.6 1249.7 1130.3 1015.6
883.8 739.6 572.1 404.7 235.7 113.2 0
3822.1 4020.5 4192.6 4299.6 4338.4 4326 4302.7 4250 4155.4 4008.1
3812.8 3605 3417.4 3253 3096.4 2942.9 2780.1 2608 2457.6 2344.4
2310.3 2301 2221.9 2091.7 1950.6 1806.4 1632.7 1462.2 1304 1170.7
1040.4 896.2 753.6 581.5 406.2 210.9 0
3822.1 4053.1 4229.9 4324.4 4332.2 4299.6 4257.8 4177.1 4031.4 3853.1
3693.4 3561.6 3420.5 3256.1 3073.2 2893.3 2705.7 2528.9 2366.1 2273.1
2242.1 2201.8 2153.7 2071.5 1928.9 1786.2 1662.2 1547.4 1459.1 1361.4
1238.9 1108.6 967.5 801.6 628 373.7 0
3822.1 4073.3 4248.5 4318.2 4310.5 4262.4 4197.3 4085.7 3919.8 3770.9
3667 3566.2 3440.6 3277.8 3079.4 2851.4 2626.6 2414.2 2228.1 2145.9
2059.1 2000.2 1930.4 1781.6 1634.3 1521.1 1426.5 1358.3 1304 1218.7
1135 1007.8 865.2 725.7 561.3 333.4 0
3822.1 4081 4265.5 4324.4 4299.6 4248.5 4166.3 4022.1 3860.8 3741.4
3653.1 3561.6 3443.7 3293.3 3084 2826.6 2542.9 2288.6 2091.7 1994
1885.5 1787.8 1649.8 1485.4 1359.8 1263.7 1187.7 1124.1 1055.9 976.8
917.9 795.4 648.1 530.3 407.8 204.7 0
3822.1 4104.3 4277.9 4327.5 4301.2 4242.3 4141.5 3995.7 3834.5 3722.8
3639.1 3538.3 3428.2 3267 3059.2 2803.4 2511.9 2225 2011 1866.8
1722.6 1617.2 1468.4 1345.9 1228 1136.5 1063.7 1006.3 958.2 904
955.1 792.3 604.7 462.1 342.7 142.6 0
3822.1 4102.7 4281 4332.2 4304.3 4239.2 4149.2 3997.3 3831.4 3725.9
3639.1 3543 3436 3279.4 3076.3 2818.9 2525.8 2232.8 2004.8 1852.9
1708.7 1598.6 1452.9 1327.3 1209.4 1116.4 1043.5 987.7 945.8 891.6
986.1 730.3 578.3 465.2 345.8 142.6 0
